Vacuum Tube Lifter JumboErgo for Handling Workpieces with a Large-Area Gripper
Loading and unloading of a CNC machining center was done manually by two or more employees. To facilitate this heavy, physical exhausting work for the employees, the company decided to buy a lifting aid from Schmalz.
The vacuum tube lifter JumboErgo offers the possibility to handle processed workpieces fast and ergonomically. Due to its one-hand operation and its slight weight it is possible to accomplish the work without much effort. The tube lifter is equipped with a double suction cup. Both suction cups can be moved steplessly on the main beam and adjusted to every workpiece format. The tube lifter JumboErgo at this application is combined with a column-mounted slewing crane SK from Schmalz. This crane is designed for loads up to 110 kg and has a swivel angle of 270 degrees. Therewith it covers the major working area and enables flexible and ergonomic work by one person only.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.