Schmalz

Vacuum Lifter

Vacuum lifters describe devices in materials handling that are able to lift, move loads and put them down again with the help of vacuum. Vacuum lifters from Schmalz are divided into the two product groups; the vacuum tube lifter Jumbo and the vacuum lifting device VacuMaster. Our vacuum lifters are very versatile: the vacuum tube lifter Jumbo is suitable for a variety of intra-logistic materials handling tasks, while the vacuum lifting device VacuMaster can be used in a variety of production processes.

Ergonomics and efficiency are the two major aims of vacuum lifters from Schmalz. Their intelligent and innovative design will support you to create ergonomic and work stations that meet health and safety standards. These enable ill health-related stoppages to be reduced or avoided. Work free from fatigue, an increase in productivity and a rise in morale can be achieved.

Find your contact
Từ đồng nghĩa
  • Material Handling Equipment

Vacuum Lifters and Their Application Areas

Schmalz vacuum lifters can be used in many different application areas. Vacuum tube lifters Jumbo help with handing operations with sheets, boxes, sacks, barrels, buckets, or with handling passenger baggage at airports. The tube lifters are very popular, particularly in internal logistics processes in dispatch and picking processes. They lift loads of up to 300 kg there quickly and ergonomically.

Vacuum lifting devices VacuMaster from Schmalz are used to handle metal sheets, wood or plastic sheets, barrels and windows and glass sheets. Heavy loads of up to 2000 kg may be handled comfortably and safely using the lifting devices.

The versatile Vacuum Lifters from Schmalz

Vacuum lifters from Schmalz are offered in a variety of designs. All vacuum lifters have one particular feature, however: their innovative and simple configurability ensures that you, as the customer, receive exactly the vacuum lifter that you require.

Schmalz also offers special vacuum lifters for special handling tasks. These special solutions are based on the vacuum lifting devices VacuMaster's platform and were developed specially for a variety of sector applications.

Vacuum Lifters for Handling Large and Flat Workpieces

The vacuum lifting device VacuMaster is used if large or very heavy workpieces are handled with a vacuum lifter. In the standard version a distinction is made between the VacuMaster Basic and VacuMaster Comfort. Both vacuum lifters enable loads of up to 750 kg to be handled safely and ergonomically. They differ in terms of their operating elements: the lifting device VacuMaster Basic's operating handle is characterized by its comprehensive standard configuration that includes a motor-protection switch and an integrated vacuum gauge. The vacuum lifting device VacuMaster Comfort offers additional equipment, such as an integrated air-saving function and reliable release of the load. Common to both vacuum lifters is the large vacuum reservoir integrated in the load beam that prevents the load from falling over in the event of a sudden power failure. It also accelerates the intake of the load in repeated lifting operations.

The comprehensive accessories that Schmalz offers for its vacuum lifting devices should not be underestimated. The optional swivel and snap-in operator handles enable large height differences to be overcome and therefore ensures an ergonomic working position. Individual suction plates of the vacuum lifter for handling workpieces with recesses are switched off, if necessary, with the suction cutoff, and Schmalz offers a maintenance-free water separator for protection against the ingress of water for wet processes.

Design of a vacuum lifting device VacuMaster Basic

  1. Motor protection switch
  2. Vacuum gauge (manometer)
  3. Vacuum on/off - picks up and releases the load via a highly reliable manual slide valve
  4. Operator handle - Schmalz chain hoist pendant can be attached
  5. Chain hoist up/down - lifts and lowers the load
  6. Emergency-stop function for chain hoist

Design of a vacuum lifting device VacuMaster Comfort

  1. Vacuum gauge (manometer)
  2. Integrated air-saving function
  3. Emergency-stop function
  4. Swivel function - continuous swivelling up to max. 90° or 180°
  5. Vacuum off - secure release of the load requiringtwo hands
  6. Chain hoist up/down - lifts and lowers the load
  7. Vacuum on - picks up the load
  8. Operator handle with integrated function modules for Schmalz chain hoist

Products

Vacuum Lifters for Frequent and Rapid Movement of Workpieces

Schmalz offers vacuum lifters for the rapid lifting and movement of workpieces of up to 300 kg in high cycle frequency in the form of a vacuum tube lifter Jumbo. Vacuum tube lifters from Schmalz are divided into three types: lightweight goods of up to 50 kg are moved ergonomically and at a high cycle frequency with the JumboFlex. The JumboSprint and the JumboErgo are designed for larger loads of up to 300 kg. They do share a product package, though differ in terms of the operator handles that are perfectly adapted to the customer's particular requirements. The JumboErgo's rotary handle recreated as a motorcycle twist grip allows the operator to move workpieces sensitively and accurately, while the rotary bow-shaped operator handle of the vacuum lifter JumboSpirit supports accurate placement on compact workpieces.

The vacuum lifter JumboFlex focuses on the greatest possible flexibility. Workpieces can be picked up, lowered and released again using the innovative one-finger control. The series quick-change adapter enables the operator to switch between different suction cups in a matter of seconds. The vacuum lifter can therefore be prepared for a great many different tasks in the shortest possible time.

The comprehensive range of accessories underlines the vacuum lifter Jumbo's variety. The optional radio remote control SRC enables the vacuum generator operator to be switched off and switched on again at the operator handle. Therefore up to 40% of energy can be saved at the touch of a button. The sound level of the vacuum generator is reduced to 65 db (A) with the silencer box SBB, and the dust filter STF prevents the vacuum generator from becoming contaminated. These and other accessories make the vacuum lifter Jumbo a handling solution you can rely on.

Design of a vacuum tube lifter JumboFlex

  1. Lifting unit with protective tube
  2. Suspension height can be adjusted without a load attached
  3. Filter, changeable without tools
  4. One-finger control for lifting, lowering and releasing the load
  5. Ergonomic control handle with non-slip elements
  6. Continous rotation, can be locked in 90° increments
  7. Quick-change adapter for fast, tool-free gripper change
  8. Vacuum grippers, adapted to the workpiece
  9. 90° slewing mechanism (manual) for picking up loads from the side
  10. Radio remote control SRC for vacuum generator (optional)

Design of a vacuum tube lifter JumboErgo

  1. Radio remote control SRC for vacuum generator (optional)
  2. Frequency control with vacuum blower SBV
  3. Twist grip for lifting, lowering and releasing the load
  4. Filter - changeable without tools
  5. Suspension height can be adjusted without a load attached
  6. Quick-change adapter for vacuum gripper (optional)

Design of a vacuum tube lifter JumboSprint

  1. Radio remote control SRC for vacuum generator (optional)
  2. Filter - changeable without tools
  3. Bow-shaped operating handle for lifting, lowering and releasing the load
  4. Suspension height can be adjusted without a load attached
  5. Quick-change adapter for vacuum gripper (optional)
  6. Suspension height can be adjusted with a load attached

Products

The right crane system from Schmalz for every vacuum lifter

Schmalz offers suitable crane systems for all-round ergonomic handling with the vacuum lifter. The aluminium crane systems and jib cranes have been precisely adapted to the load capacities of the vacuum lifters. The modular system allows easy integration of the vacuum lifter together with the crane system into your working environment.

Products

Các công ty Schmalz

Vui lòng chọn công ty Schmalz tại một trong các khu vực sau:

Các khu vực

Khu vực của bạn không có trong danh sách?

Schmalz duy trì một mạng lưới bán hàng quốc tế với các đối tác phân phối tại hơn 80 quốc gia. Vui lòng chọn ngôn ngữ cho trang web quốc tế của chúng tôi.

URL được truy cập không nằm trong bối cảnh ngôn ngữ-quốc gia phù hợp

Kênh cửa hàng được xác định dựa trên tài khoản người dùng của bạn không trùng khớp với kênh của URL đang được truy cập. Để xem giá hoặc đặt hàng, vui lòng chuyển sang kênh dành riêng cho người dùng của bạn.

0 Sản phẩm đã được thêm vào giỏ hàng thành công

Đến giỏ hàng