Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Zobrazit kategorii
The video shows the pick and place of lemons in mesh bags and placing them into a box using the finger gripper mGrip. Irregular, rounded shapes are gripped securely without collapsing. The gripper adapts to flexible netting and maintains control without squeezing the contents. Products with openings are picked and placed with stability into the box.
Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.
Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.