The vacuum tube lifter JumboFlex for handling of stacked cardboard boxes
In the packaging and order picking departments where products are packed in cardboard boxes and then order picked from roller belts for shipping on pallets. Previously, the cardboard boxes were lifted manually from roller belts onto pallets lying on the floor. To make this hard and physically strenuous work easier for the employees, the company decided to buy a lifting aid.
The vacuum tube lifter JumboFlex provided them with the ideal solution for lifting the cardboard boxes. Thanks to single-handed operation and low weight, all employees can lift and move the cardboard boxes without great effort. The tube lifter is the ideal solution for frequent and fast moving of goods with a weight up to 35 kg.The Vacuum tube lifterJumboFlex is equipped with a double suction cup and makes it easy to lift the cumbersome cardboard boxes. The lifting application is only realized by vacuum and therefore enables high flexibility and safety. Equipped with a movable operator handle it is possible to handle loads in great heights. The column-mounted slewing crane SK is also used at Hansgrohe. It is mounted on a mobile base plate (1.200 length x 1.200 width x 170 mm height) that guarantees flexible use of the crane and devices.
Videa
Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.
Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.