GEH 314.6x144.2x91.7 FXCB-FMCB
Part no.: 10.01.43.00021
Housing (complex shape)
Industries: Logistics | Packaging
| Length L | 314.6 (mm) |
| Width B | 144.2 (mm) |
| Height H | 91.7 (mm) |
| Utilization design | Vacuum area gripping system FXCB-FMCB |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 144,2 mm |
| H | 91,7 mm |
| L | 314,6 mm |
Documentation
Documentation
