Schmalz

Flow Restrictors SC-SW

Flow restrictor (Ø) from 0.6 mm to 2.4 mm

Go directly to the products

Flow restrictor SC-SW protects the vacuum system from leakage and ensures functionality despite uncovered suction cups

Design
  • Schmalz Connector adapter (1) with integrated O-ring sealing for connection to the system
  • Flow restrictor SC-SW (2) for reducing the flow rate
  • Schmalz Connector screw (3) for connecting the vacuum suction cups
Technical Data
  • Dimensions: 0.6 to 2.4 mm
  • Material: PA
  • Accessories for two part SC-050 and SC-065
Industries
  • •Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nominal size
Industry sector

1 - 7 from 7 results

SC-SW 60 6

Part no.: 10.05.04.00096

Flow resistor for reduction of the volume flow rate

Industries: Packaging

Key width SW16 (mm)
Nominal size60
SC-SW 80 6

Part no.: 10.05.04.00097

Flow resistor for reduction of the volume flow rate

Industries: Packaging

Key width SW16 (mm)
Nominal size80
SC-SW 100 6

Part no.: 10.05.04.00098

Flow resistor for reduction of the volume flow rate

Industries: Packaging

Key width SW16 (mm)
Nominal size100
SC-SW 120 6

Part no.: 10.05.04.00099

Flow resistor for reduction of the volume flow rate

Industries: Packaging

Key width SW16 (mm)
Nominal size120
SC-SW 200 6

Part no.: 10.05.04.00100

Flow resistor for reduction of the volume flow rate

Industries: Packaging

Key width SW16 (mm)
Nominal size200
SC-SW 240 6

Part no.: 10.05.04.00101

Flow resistor for reduction of the volume flow rate

Industries: Packaging

Key width SW16 (mm)
Nominal size240
SC-SW 150 6

Part no.: 10.05.04.00105

Flow resistor for reduction of the volume flow rate

Industries: Packaging

Key width SW16 (mm)
Nominal size150

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select