
Part no.: 10.01.01.16323
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Battery
| Size | 8 |
| Suction cup material | EPDM |
| Material hardness [Shore A] | 45 (Shore A) |
| Thread G1 | M5-M |
Flexible, thin sealing lip and stabilizing support surface for particularly unstable workpieces
Safe component handling thanks to very good vacuum distribution
Large selection of materials for a wide range of requirements (food-safe, temperature resistance, conductive, leaving few marks)

The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 10 from 77 results

Part no.: 10.01.01.16323
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Battery
| Size | 8 |
| Suction cup material | EPDM |
| Material hardness [Shore A] | 45 (Shore A) |
| Thread G1 | M5-M |

Part no.: 10.01.01.16328
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Battery
| Size | 8 |
| Suction cup material | EPDM |
| Material hardness [Shore A] | 45 (Shore A) |
| Thread G1 | M5-F |

Part no.: 10.01.01.16324
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Glass | Plastics | Solar
| Size | 8 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Thread G1 | M5-M |

Part no.: 10.01.01.16329
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Glass | Plastics | Solar
| Size | 8 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Thread G1 | M5-F |

Part no.: 10.01.01.16326
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Battery | Glass | Electronics | Solar
| Size | 8 |
| Suction cup material | High temperature material HT1-ESD |
| Material hardness [Shore A] | 60 (Shore A) |
| Thread G1 | M5-M |

Part no.: 10.01.01.16331
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Battery | Glass | Electronics | Solar
| Size | 8 |
| Suction cup material | High temperature material HT1-ESD |
| Material hardness [Shore A] | 60 (Shore A) |
| Thread G1 | M5-F |

Part no.: 10.01.01.16325
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Electronics
| Size | 8 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
| Thread G1 | M5-M |

Part no.: 10.01.01.16330
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Electronics
| Size | 8 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
| Thread G1 | M5-F |

Part no.: 10.01.01.16322
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Packaging
| Size | 8 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Thread G1 | M5-M |
| Material characteristics | FDA-compatible |

Part no.: 10.01.01.16327
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Packaging
| Size | 8 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Thread G1 | M5-F |
| Material characteristics | FDA-compatible |