EVE-TR 8 AC3
Part no.: 10.03.01.00157
Oil-free pump with constant suction rate, robust, requires little maintenance
| Current type | Three phase A.C. |
| Sound pressure level at 50 Hz | 58 (dB(A)) |
| Voltage at 50 Hz | 290 - 500 V AC3 |
| Voltage 60 Hz | S062 |
| Voltage at 60 Hz | 300 - 575 V AC3 |
| Suction rate (50 Hz) | 8 (m³/h) |
| Suction rate (60 Hz) | 9.1 (m³/h) |
| Vacuum (50 Hz) | -850 (mbar) |
| Rated power at 50 Hz | 0.37 (kW) |
| Rated power at 60 Hz | 0.44 (kW) |
| Approval | UL/CSA |
| Weight | 9.3 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 155 mm |
| B2 | 11,5 mm |
| d | 7 mm |
| G3 | G3/8-IG |
| H | 154 mm |
| L | 213,5 mm |
| L2 | 80 mm |
| X1 | 80 mm |
| Y1 | 100 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 8 m³/h |
| Suction rate (60 Hz) | 9,1 m³/h |
| Voltage at 50 Hz | 290 - 500 V AC3 |
| Voltage at 60 Hz | 300 - 575 V AC3 |
| Rated power at 50 Hz | 0,37 kW |
| Rated power at 60 Hz | 0,44 kW |
| Supply voltage | AC3 |
| Current type | Three phase A.C. |
| Sound pressure level at 50 Hz | 58 dB(A) |
| Weight | 9,3 kg |
| Protection type IP | IP 54 |
Documentation
Documentation
