SPB3 30 PVC-50 P
Part no.: 10.01.06.03641
Bellows suction cup (round) with 3.5 corr. for dynamic handling of cardboard and rigid packaging
Industries: Logistics | Packaging
| Size | 30 |
| Suction cup material | Polyvinyl chloride PVC |
| Material hardness [Shore A] | 50 (Shore A) |
| Number of folds | 3.5 |
| Shape | Push In |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 11,5 mm |
| d1 | 14,7 mm |
| d2 | 12,2 mm |
| d5 | 10,7 mm |
| dn | 4,6 mm |
| D1 | 28 mm |
| Dmax(S) | 30 mm |
| Ds | 27,4 mm |
| H | 41,4 mm |
| H2 | 2,2 mm |
| H3 | 7,2 mm |
| H5 | 2 mm |
| Z (Stroke) | 19,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 7 N |
| Pull-off force | 28,4 N |
| Volume | 8,9 cm³ |
| Workpiece radius min. (convex) | 20 mm |
| Size | 30 |
| Number of folds | 3,5 |
| Suction cup material | Polyvinyl chloride PVC |
| Material hardness [Shore A] | 50 Shore A |
| Product family | SPB2P |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
