SAOF 180x90 NBR-60 G1/2-IG
Part no.: 11.01.42.03689
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimension (LxW) | 180x90 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 (Shore A) |
Nipple material | Aluminum |
Connection | G1/2-IG |
Design Data
Design Data
Attribute | Value |
---|---|
Bmax(S) | 95 mm |
Bs | 86,1 mm |
dn | 18,6 mm |
G1 | G1/2"-F |
H | 26 mm |
LG1 | 8 mm |
Lmax.(S) | 185 mm |
Ls | 176,1 mm |
Z (Stroke) | 8,9 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction force (-600mbar) | 660 N |
Lateral force | 800 N |
Lateral force oily surface | 430 N |
Volume | 140 cm³ |
Workpiece radius min. (convex) | 350 mm |
Hose inner diameter (recom.) d | 8 mm |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Weight | 169 g |
Product family | SAOF |
Dimension (LxW) | 180x90 |
Documentation
Documentation