Schmalz

Ordering information

The compact valve LQEc/LQEi is delivered as a ready-to-connect product, optionally as a variant with SIO or IO-Link control (Class B).

Available spare parts: seal kit

Available accessories: connection cable, plug-in screw union, mounting bracket, mounting kit

Please try again later or contact your local contact person.

LQEc 8 24V-DC 3/2 IMP PNP

Part no.: 10.05.11.00008

Direct operated 3/2-way compact valve with integrated digital vacuum switch

Industries: Universal

Nominal size8 (mm)
Control valveImpulse valve
Electrical connectionMale connect M12, 5 pol
Power consumption DC3.2 (W)
Nominal flow rate6.54 (m³/h)
Nominal flow at 0.1 bar130 (l/min)
Pressure range (operating pressure) [bar]-0.9 ... 0.0 bar
Operating temperature0 ... 50 °C
Protection type IPIP 40
Weight400 (g)
Product information
Design Data
Design image
Attribute Value
B 32  mm
B1 32,6  mm
d 4,4  mm
G1 G1/4"-F
G2 G3/8"-F
G3 M12x1-M
G4 M5-F
H 65,55  mm
H1 77  mm
H2 51  mm
H3 33,2  mm
H4 13,5  mm
H5 25,5  mm
L 107,3  mm
L1 110,1  mm
L2 13,25  mm
L3 17  mm
SW1 19  mm
SW3 14  mm
X1 32  mm
Technical Data
Attribute Value
Control valve Impulse valve
Electrical connection Male connect M12, 5 pol
Operation mode Atmospheric ventilation
Pressure range (operating pressure) [bar] -0.9 ... 0.0 bar
Nominal flow at 0.1 bar 7,8  m³/h
Power consumption DC 3,2  W
Nominal size 8  mm
Voltage DC 24 V - DC
Operating temperature 0 ... 50 °C
Protection type IP IP 40
Weight 400  g
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

E-Plan Macro
Documentation

Spare parts

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart