
Direct-acting 3/2-way valve in compact design allows decentralized installation directly on the gripper for extremely fast evacuation and ventilation times
Intelligent vacuum switch enables easy monitoring and control of the gripping process and increases system availability
Design as a compact valve with integrated vacuum switch reduces the number of components required and saves time during connection and startup
Optimized flow cross-sections enable fast and reliable, purely electrical depositing of gripped workpieces without compressed air and reduce operating costs
Design as bistable valve with end position fixing and additional check valve increases process reliability even in the event of power failure
Design

- Compact main body (1) made of plastic with integrated control module
- Display foil with LED indicator (2)
- Electric connection M12, 5-pole connector (3), optionally as variant with digital switching inputs and outputs or with IO-Link control
- Direct-acting valve unit (4) with atmospheric vent and integrated filter screen (5)
- Vacuum connections for external vacuum generator (6) and to the gripper (7)
- Mounting holes (8) to accommodate the compact valve
Technical Data
- Nominal size: 8 mm
- Nominal flow: 240 l/min
- Voltage: 24 V
- Main body made of plastic
Industries
- •Universal
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 3 from 3 results

Part no.: 10.05.11.00008
Direct operated 3/2-way compact valve with integrated digital vacuum switch
Industries: Universal
| Nominal size | 8 (mm) |
| Control valve | Impulse valve |
| Electrical connection | Male connect M12, 5 pol |
| Power consumption DC | 3.2 (W) |
| Nominal flow rate | 6.54 (m³/h) |
| Nominal flow at 0.1 bar | 130 (l/min) |
| Pressure range (operating pressure) [bar] | -0.9 ... 0.0 bar |
| Operating temperature | 0 ... 50 °C |
| Protection type IP | IP 40 |
| Weight | 400 (g) |

Part no.: 10.05.11.00018
Direct operated 3/2-way compact valve with integrated digital vacuum switch
Industries: Universal
| Nominal size | 8 (mm) |
| Control valve | Impulse valve |
| Electrical connection | Male connect M12, 5 pol |
| Power consumption DC | 3.2 (W) |
| Nominal flow rate | 6.54 (m³/h) |
| Nominal flow at 0.1 bar | 130 (l/min) |
| Pressure range (operating pressure) [bar] | -0.9 ... 0.0 bar |
| Operating temperature | 0 ... 50 °C |
| Protection type IP | IP 40 |
| Weight | 400 (g) |

Part no.: 10.05.11.00014
Direct operated 3/2-way compact valve with intelligent process monitoring
Industries: Universal
| Nominal size | 8 (mm) |
| Control valve | Impulse valve |
| Communication | IO-Link (Class B) |
| Electrical connection | Male connect M12, 5 pol |
| Power consumption DC | 3.2 (W) |
| Nominal flow rate | 6.54 (m³/h) |
| Nominal flow at 0.1 bar | 130 (l/min) |
| Pressure range (operating pressure) [bar] | -0.9 ... 0.0 bar |
| Operating temperature | 0 ... 50 °C |
| Protection type IP | IP 40 |
| Weight | 400 (g) |




