- NEW
BATT-100x180x25-14.4V-DC
Part no.: 18.05.08.00018
Battery
Length L | 100 (mm) |
Width B | 180 (mm) |
Height H | 25 (mm) |
Voltage | 14,4V - DC |
Capacity | 5 (Ah) |
Design Data
Design Data
Attribute | Value |
---|---|
L | 100 mm |
B | 180 mm |
H | 25 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Voltage | 14,4V - DC |
Capacity | 5 Ah |