Schmalz

Please try again later or contact your local contact person.

SPU 160 NBR-55 G1/2-IG

Part no.: 12.02.11.00094

Suction plate (round), universal, for smooth and slightly rough surfaces

Size160
ConnectionG1/2"-F
Design Data
Attribute Value
d 34  mm
d2 113  mm
Ds 160  mm
G1 G1/2"-F
G2 G1/4"-F
H 25  mm
H1 26.5  mm
L2 36.5  mm
LG1 13.5  mm
LG2 15  mm
Technical Data
Attribute Value
Suction force (-600mbar) 1,090  N
Size 160
Weight 400  g
Product family SPU
Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart