Compact Ejectors SCPb / SCPi FS RP
Suction rate from 75 l/min to 185 l/min
Purely pneumatically controlled compact ejector without electronic components; minimum installation effort
Integrated air saving function reduces compressed air consumption by up to 80 %
Version SCPi with digital switching outputs and IO-Link for communication in common fieldbus systems
Condition monitoring enables predictive maintenance and increases plant efficiency
Design
Design

- Main body made of high strength plastic
- Integrated pneumatic air saving regulation, also without electrical interface
- Pneumatic connections for controlling the suction (1) and blow off (1A) functions; vacuum connection (2)
- Design SCPb (3) without electronic components; adjusting screw for switching point setting
- Design SCPi (4) with operating and display elements; electrical connection via standard M12 connector
Technical Data
Technical Data
- Suction rate up to 185 l/min
- Max. vacuum: 85 %
Performance Data
Performance Data
MetricImperial
| 2 | 3 | 4 | 5 | 6 | |
|---|---|---|---|---|---|
| SCPb / SCPi | 350.00 | 610.00 | 800.00 | 890.00 | 850.00 |
| 0 | 100 | 200 | 300 | 400 | 500 | 600 | 700 | 800 | |
|---|---|---|---|---|---|---|---|---|---|
| SCPb / SCPi 15 | 0.03 | 0.07 | 0.16 | 0.27 | 0.42 | 0.63 | 0.91 | 1.37 | 2.60 |
| SCPb / SCPi 20 | 0.02 | 0.04 | 0.08 | 0.14 | 0.22 | 0.31 | 0.44 | 0.66 | 1.54 |
| SCPb / SCPi 25 | 0.01 | 0.02 | 0.05 | 0.09 | 0.14 | 0.20 | 0.28 | 0.42 | 0.86 |
| 0 | 100 | 200 | 300 | 400 | 500 | 600 | 700 | 800 | |
|---|---|---|---|---|---|---|---|---|---|
| SCPb / SCPi 15 | 75.00 | 65.40 | 55.20 | 46.30 | 38.30 | 31.20 | 23.90 | 13.50 | 3.40 |
| SCPb / SCPi 20 | 139.00 | 123.10 | 106.80 | 92.50 | 79.30 | 65.20 | 51.90 | 32.10 | 8.50 |
| SCPb / SCPi 25 | 195.00 | 176.80 | 153.60 | 133.60 | 112.00 | 89.30 | 67.40 | 39.70 | 11.70 |
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
Software
Software
The matching software for this product is available in this section.
| Software | Language |
|---|---|
| English |
1 - 8 from 8 results
| Nozzle size | 1.5 mm |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Sound pressure level free | 76 (dB(A)) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally open |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 (with plug) |
| Switch-on value regulation | -630 (mbar) |
| Shape compact ejectors | Pneumatic control |
| Nozzle size | 2.0 mm |
| Suction rate (max.) | 135 (l/min) |
| Air consumption suction | 190 (l/min) |
| Sound pressure level free | 76 (dB(A)) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally open |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 (with plug) |
| Switch-on value regulation | -630 (mbar) |
| Shape compact ejectors | Pneumatic control |
| Nozzle size | 2.5 mm |
| Suction rate (max.) | 185 (l/min) |
| Air consumption suction | 290 (l/min) |
| Sound pressure level free | 77 (dB(A)) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally open |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 (with plug) |
| Switch-on value regulation | -630 (mbar) |
| Shape compact ejectors | Pneumatic control |
| Nozzle size | 1.5 mm |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Sound pressure level free | 76 (dB(A)) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally open |
| Functionality | pneumatic air-saving function |
| Switch-on value regulation | -630 (mbar) |
| Shape compact ejectors | Pneumatic control |
| Nozzle size | 2.0 mm |
| Suction rate (max.) | 135 (l/min) |
| Air consumption suction | 190 (l/min) |
| Sound pressure level free | 76 (dB(A)) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally open |
| Functionality | pneumatic air-saving function |
| Switch-on value regulation | -630 (mbar) |
| Shape compact ejectors | Pneumatic control |
| Nozzle size | 2.5 mm |
| Suction rate (max.) | 185 (l/min) |
| Air consumption suction | 290 (l/min) |
| Sound pressure level free | 77 (dB(A)) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally open |
| Functionality | pneumatic air-saving function |
| Switch-on value regulation | -630 (mbar) |
| Shape compact ejectors | Pneumatic control |











