SAUG-FL SFG 59.5 36x25 POM
Part no.: 10.01.30.01001
Suction plate
Industries: Food
| Suction cup material | Poloxymethylene POM |
| Outside diameter D | 59.5 (mm) |
| Height H | 22 (mm) |
| Utilization design | Flow gripper (modular) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 25 mm |
| D | 59.5 mm |
| d | 17.5 mm |
| H | 22 mm |
| L | 36 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction cup material | Poloxymethylene POM |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
