Food-safe materials enable handling of bakery goods and sweets
Compact and lightweight design with high suction capacity for highly dynamic processes
Effective damping and sealing of structured workpieces during placement thanks to soft, flexible sealing lip
Suction area made of POM with closely positioned suction openings for gentle handling
Easy cleaning due to hygienic design
Design
Design
- Suction cup connector made from POM (FDA compliant) or aluminum
- Suction cups (Ø 20-50 mm) made of silicone (SI-HD / SI-MD) (FDA compliant)
- Suction area made of POM (Ø 60 mm)
- Large shaft diameter for high flow rates
Technical Data
Technical Data
- Diameter suction area: 60 mm, suction cup: 20 mm to 50 mm
- Suction areas made of FDA compliant POM
- Suction cups made of silicone (SI-HD / SI-MD) (FDA compliant)
Industries
Industries
- •Food
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 10 from 17 results

SAUG-SFG 50 SI-HD-65 B
Part no.: 10.01.30.01147
Food-safe suction cup (round) for dry food
Industries: Food
| Size | 50 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 (Shore A) |
| Height H | 32 (mm) |

- PHASE-OUT ITEM
Part no.: 10.01.30.01047
Food-safe suction cup (round) for dry food
Industries: Food
| Size | 20 |
| Suction cup material | Silicone SI metal detectable |
| Height H | 32.5 (mm) |











