Schmalz

Holders for Sensors HP-SE

Sensor connection from 12 to 18 mm diameter

Go directly to the products

Lightweight aluminum design minimizes gripper weight and load limit

Stable design for high dynamic load enables fast traversing speed

Versatile use on standard slot profiles due to flexible connection via slot nut

Design
  • Connection to profiles with T-slot (1)
  • Connection for cylindrical sensor (2)
Technical Data
  • Width 30 mm, mounting for sensors with diameters from 12 to 18 mm
  • Material: Aluminum
  • Connection to profile with single slot nut M6
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 1 from 1 results

HP-SE-U 1M6 12/18

Part no.: 10.07.06.00719

Holder for sensor

Industries: Universal

1x screw M6
Internal diameter d12 (mm)
Internal diameter d118 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart