- NEW
SRCU-Basic
Part no.: 10.13.07.00400
Control unit for mGrip finger grippers
Industries: Food | Logistics
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Voltage DC | 24 V - DC |
| Length L | 226 (mm) |
| Width B | 164 (mm) |
| Height H | 86 (mm) |
| Weight | 2812.51 (g) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 164 mm |
| B1 | 194 mm |
| d | 5.5 mm |
| H | 86 mm |
| H1 | 92.8 mm |
| L | 226 mm |
| L1 | 226 mm |
| X1 | 179 mm |
| Y1 | 108.9 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Pressure max. | 6 bar |
| Voltage DC | 24 V - DC |
| Weight | 2'812.51 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


