SET ROB-SET 50 9409-1 UR 200
Part no.: 10.01.17.00601
Complete flange for connection to lightweight robots
Industries: Automotive | Metal
| Utilization design | Robot set |
| Dmk | 50 (mm) |
| for | Universal Robots |
| Weight | 130 (g) |
| Overall height | 200 (mm) |
| Pressure range (operating pressure) [bar] | bar |
| Thread G1 | M6-F |
| Operating temperature | °C |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 32.6 mm |
| d | 6.1 mm |
| D1 | 62 mm |
| d1 | 6 mm |
| Dmk | 50 mm |
| G1 | M6-F |
| G2 | M6-M |
| L | 200 mm |
| L1 | 202 mm |
| L2 | 5.5 mm |
| W | 45 ° |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
