Schmalz

Ordering information

The vacuum switch VSi-HD is supplied as a product ready to connect (without connection cable).

Available accessories: connection cable

Please try again later or contact your local contact person.

VSi HD V M12-4

Part no.: 10.06.02.00760

Universal vacuum and pressure switch with IO-Link function

Industries: Universal

Measuring range-1...0bar
Shape mounting elementsHeavy duty
Electrical connectionMale connect M12, 4 pol
Protection type IPIP 65 (with plug)
Product information
Design Data
Design image
Attribute Value
D 19.7  mm
G1 G1/8"-M
G2 M5-F
G3 M12x1-M
L 30.3  mm
L1 48.5  mm
LG1 8  mm
SW1 17  mm
Technical Data
Attribute Value
Measured medium Non-aggressive gases; dry, oil-free air
Repeatability ± 3% of full-scale value
Inputs / outputs 2 digital
Hysteresis Adjustable
Switching capacity max. 100  mA
Electrical connection Male connect M12, 4 pol
Protection type IP IP 65 (with plug)
Operating temperature 0 ... 50 °C
Weight 22.1  g
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

E-Plan Macro
Documentation
Software

The matching software for this product is available in this section.

DocumentationLanguage
English

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart