SCPLc 100 HF G SA NO PNP SO FBB
Part no.: 10.02.02.07603
Compact ejector with multi-stage nozzle and integr. valve technology and vacuum switch
| Length L | 153.5 (mm) |
| Width B | 97.8 (mm) |
| Height H | 72 (mm) |
| Size | 100 |
| Measuring range [bar] | bar |
| Shape | High flow |
| Product family | SCPLc |
| Connection | Adapter plate 1 |
| Thread G1 | G3/8"-F |
| Thread G2 | G1"-F |
| Control valve | Normally open |
| Electrical connection | Male connect M12, 5 pol |
| Construction vacuum switch | PNP switching |
| Weight | 1.25 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 97.8 mm |
| B2 | 13.8 mm |
| G1 | G3/8"-F |
| G2 | G1"-F |
| G3 | M4-F |
| H | 72 mm |
| H1 | 74 mm |
| L | 153.5 mm |
| L1 | 297 mm |
| L2 | 54.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 1’250 g |
Documentation
Documentation

