PalPharma Assist
PalPharma Assist
Pneumatic Engineered Static Lifting Systems for Bespoke Process, Maintenance and Lifting Applications in Explosion Proof Environments
Enhance process efficiency with PalPharma Assist pneumatic lifting systems. Ideal for bespoke applications, these systems offer precise handling of components, ensuring cleanliness and compliance in pharmaceutical and classified environments.
Features and benefits
- Require only a clean, dry, oil free compressed air supply
- Vertical or horizontal pneumatic cylinder
- Cable winch mounted internal of SS316 cabinet
- Rigid manipulator arm up to 4m
- FDA approved gasket on all suction feet
- Low noise levels and easy maintenance complete with a two year warranty and validation documentation ensures a quality handling solution.
- Suitable for ATEX environment to Zone 1/21 T4 with documentation
Downloads
Typical applications
- Removing process components for cleaning and re-validation between batches
- Feeding product into a process vessel
- Docking split butterfly values together with minimal downward force on the receiving half of the valve or the supporting structure
- Excellent for low headroom applications such as clean rooms, containment booths, removing components from process vessels
- Handling requiring a reach or a cantilever into a recess
- Handling a large range of drum sizes and weights for a pallet to pallet transfer application with a vacuum end effector
Options

Contact
If you have any questions, we will be happy to assist you.
Schmalz Limited
Unit 20 Broombank Park
Chesterfield
Derbyshire
S41 9RT
Great Britain
+44 1246 452054
schmalz@schmalz.co.uk
Contact