SCG-HSS 1xE100 AR 25 47
Part no.: 10.01.30.01058
Flow Grippers for handling structured surfaces
Industries: Electronics
| Number of ejectors | 1 |
| Performance class | E100 |
| Additional function | Exhaust duct axial |
| Stroke Z (max.) | 25 (mm) |
| Diameter Ds | 47 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B1 | 73 mm |
| B2 | 72 mm |
| D | 73 mm |
| D2 | 50 mm |
| D3 | 19,5 mm |
| D mk1 | 46 mm |
| Ds | 47 mm |
| d | 4 mm |
| G1 | G1/8"-F |
| G2 | G1/8"-F |
| G3 | M5-F |
| G4 | M5-F |
| H | 105 mm |
| H1 | 143,5 mm |
| H2 | 75,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Additional function | Exhaust duct axial |
| ESD status | compliant |
| Performance class | E100 |
| Operating temperature | 5 ... 50 °C |
| Weight | 520 g |
| Product family | SCG-HSS |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation














