FSGPL 150 NBR-55 G1/2-IG C
Part no.: 10.01.06.02671
Bellows suction cup (round) for large, heavy and uneven workpieces
Industries: Universal
| Size | 150 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Steel |
| Product family | FSGPL |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 93 mm |
| d3 | 69,4 mm |
| D1 | 155 mm |
| Dmax(S) | 160 mm |
| Ds | 143,5 mm |
| G1 | G1/2"-F |
| H | 66 mm |
| H4 | 8 mm |
| LG1 | 8 mm |
| Z (Stroke) | 35,7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 285 N |
| Volume | 454,98 cm³ |
| Size | 150 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 Shore A |
| Number of folds | 1,5 |
| Product family | FSGPL |
Documentation
Documentation
