SAUG-ANB G3/8-IG 52.9 PXT
Part no.: 10.01.49.00117
Suction cup connection (rigid)
Industries: Logistics | Packaging | Universal
| Utilization design | Modular gripper system |
| Thread G1 | G3/8"-F |
| Outside diameter D | 30 (mm) |
| Length L | 52.9 (mm) |
Design Data
Design Data

| Attribute | Value |
|---|---|
| D | 30 mm |
| G1 | G3/8"-F |
| H2 | 7,5 mm |
| L | 52,9 mm |
| L2 | 61,5 mm |
| L3 | 50 mm |
| LG1 | 19,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 54,6 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





