- EFFICIENT
Technical Data
Technical Data
- Ready-to-connect handling sets for robots from the manufacturer Comau
- Includes gripper, matching flange and connection cable
Products
- EFFICIENT
ROB-SET ECBPMi M12-1210.03.01.00897
| Utilization design | Electrical vacuum generator ECBPMi |
| for | M12-12 |
| contains | Suction cup |
| and | Screws |
| Degree of evacuation | 60 (%) |
Area Gripping Systems FXCB / FMCB
- Area gripper with integrated or external vacuum generation
- Suitable for operation with collaborative robots
- Sealing element: sealing foam
Area Gripping Systems FQE
- Integrated pneumatic vacuum generator or connection for external vacuum generation
- Sealing element: Sealing foam or suction cups
Bin Picker SBPG
- Suction rate up to 180 l/min
- Vacuum generation integrated or external
- Sealing element: Bin-picking suction cup with quick-change function
Lightweight Layer Grippers ZLW
- Layer gripper in lightweight construction
- Lift capacity up to 35 kg
- Max. dimensions (LxW): 850 x 650 mm
- Sealing element: sealing foam or suction cups
Modular Gripper System PXT
- Suitable flange plates for common robot types or universal flange
- Mounting profile with internal vacuum guide
- Compatible to all Schmalz components
Sack Grippers PSSG-X
- Sack gripper with integrated vacuum generation
- Dimensions: 290 x 215 mm to 350 x 250 mm
- Material: NBR, SI
RMQC 50 DIO WS-M12 PNP MATCH10.08.09.00055
| Dmk | 50 (mm) |
| Inputs / outputs | digital input / output |
| Additional function Plant equipment | Freedrive |
| Electrical connection | Elbow con M12, 12 pole |
| Construction vacuum switch | PNP switching |
| Version | Quick-change system MATCH |
Product Inquiry









