Schmalz

Flow Grippers for Highly Structured Surfaces SCG-HSS

Suction rate from 270 l/min to 650 l/min

Go directly to the products

Very good sealing on strongly structured surfaces due to flexibly adjustable pin curtain

High suction capacity with minimum air consumption for low operating costs

Protection of sensitive workpieces by controlled discharge of electrostatic charges

Compact, lightweight gripper is suitable for small components or for large components when combining several grippers

Highest process reliability at high throughput due to handling true to position and layer

Design
  • Basic model made of non-anodized aluminum with integrated compressed air driven vacuum generation (1)
  • Suitable for side mounting (2)
  • Flexibly adjustable gripping surface through pins with pneumatic fixation (3)
  • Exhaust duct for controlled conduction of the air sucked in (4)
  • Compressed air connection for vacuum generation (suction) (5)
  • Compressed air connections for extending and fixing the pins and connection for vacuum sensing (6)
Technical Data
  • Suction rate: 270 l/min to 650 l/min
  • Suction area: pin curtain with Ø 47 mm
  • Lift capacity up to 250 g (horizontal and vertical)
  • ESD compliant
Industries
  • Electronics
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Industry sector
Product family

1 - 1 from 1 results

SCG-HSS 1xE100 AR 25 47

Part no.: 10.01.30.01058

Flow Grippers for handling structured surfaces

Industries: Electronics

Number of ejectors1
Performance classE100
Additional functionExhaust duct axial
Stroke Z (max.)25 (mm)
Diameter Ds47 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart