Schmalz

Solenoid Valves EMVP

Nominal diameter from 5 mm to 50 mm

Go directly to the products

Pilot control with compressed air (p = 5 bar) enables extremely fast opening and closing times

Wide range of nominal sizes allows optimum adaptation to the nominal flow

3/2 and 5/2 multiway valve to control flow rate or ventilation

Bistable impulse valve avoids air consumption in case of power failure (IMP version)

Design
  • Solenoid valve with pneumatic pilot control
  • Seat valve in aluminum housing (EMVP 5 to EMVP 15) as well as plastic housing (EMVP 20 to EMVP 50)
  • Degree of protection IP 65 according to EN 60529
  • Terminal box EMVP 5/8 and all IMPs conform with DIN EN 175301 Form "C"
  • Terminal box EMVP 10-25 NO/NC conforms with DIN 43650 Form "B"
  • Terminal box EMVP 32-50 NO conforms with DIN 43650 Form "B"
Technical Data
  • Nominal diameter: 5 to 50 mm
  • Nominal flow: 3 to 310 m³/h
  • Voltages =/~ 24/230 V
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nominal size
Nominal flow at 0.1 bar
Product family
Industry sector

1 - 10 from 19 results

EMVP 5 24V-DC 3/2 NC

Part no.: 10.05.02.00162

Solenoid valve EMVP for vacuum, pneumatic pilot control

Industries: Universal

Nominal size5 (mm)
Nominal flow at 0.1 bar3.8 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadG1/8"-F
Pressure range (operating pressure) [bar]-0.95 ... 0.00 bar
Weight0.11 (kg)
EMVP 5 24V-DC 5/2 IMP

Part no.: 10.05.02.00163

Solenoid valve EMVP for vacuum, pneumatic pilot control

Industries: Universal

Nominal size5 (mm)
Nominal flow at 0.1 bar4.8 (m³/h)
Voltage DC24 V - DC
Function valve5/2 multiway valve
Control valveImpulse valve
Connection threadG1/8"-F
Pressure range (operating pressure) [bar]-0.95 ... 0.00 bar
Weight193 (kg)
EMVP 8 24V-DC 3/2 NC

Part no.: 10.05.02.00164

Solenoid valve EMVP for vacuum, pneumatic pilot control

Industries: Universal

Nominal size8 (mm)
Nominal flow at 0.1 bar9.8 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadG1/4"-F
Pressure range (operating pressure) [bar]-0.95 ... 0.00 bar
Weight0.15 (kg)
EMVP 8 24V-DC 5/2 IMP

Part no.: 10.05.02.00165

Solenoid valve EMVP for vacuum, pneumatic pilot control

Industries: Universal

Nominal size8 (mm)
Nominal flow at 0.1 bar11.3 (m³/h)
Voltage DC24 V - DC
Function valve5/2 multiway valve
Control valveImpulse valve
Connection threadG1/4"-F
Pressure range (operating pressure) [bar]-0.95 ... 0.00 bar
Weight0.27 (kg)
EMVP 10 24V-DC 3/2 NO/NC

Part no.: 10.05.02.00144

Solenoid valve EMVP for vacuum, pneumatic pilot control

Industries: Universal

Nominal size10 (mm)
Nominal flow at 0.1 bar19.3 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveOptional NO / NC
Connection threadG3/8"-F
Pressure range (operating pressure) [bar]-0.95 ... 5.00 bar
Weight0.42 (kg)
EMVP 15 24V-DC 3/2 NO/NC

Part no.: 10.05.02.00146

Solenoid valve EMVP for vacuum, pneumatic pilot control

Industries: Universal

Nominal size15 (mm)
Nominal flow at 0.1 bar39.7 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveOptional NO / NC
Connection threadG1/2"-F
Pressure range (operating pressure) [bar]-0.95 ... 5.00 bar
Weight0.39 (kg)
EMVP 15 24V-DC 3/2 IMP

Part no.: 10.05.02.00147

Solenoid valve EMVP for vacuum, pneumatic pilot control

Industries: Universal

Nominal size15 (mm)
Nominal flow at 0.1 bar39.7 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveImpulse valve
Connection threadG1/2"-F
Pressure range (operating pressure) [bar]-0.95 ... 0.00 bar
Weight0.55 (kg)
EMVP 20 24V-DC 3/2 NO/NC

Part no.: 10.05.02.00149

Solenoid valve EMVP for vacuum, pneumatic pilot control

Industries: Universal

Nominal size20 (mm)
Nominal flow at 0.1 bar56 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveOptional NO / NC
Connection threadG3/4"-F
Pressure range (operating pressure) [bar]-0.95 ... 5.00 bar
Weight0.37 (kg)
EMVP 20 24V-DC 3/2 IMP

Part no.: 10.05.02.00167

Solenoid valve EMVP for vacuum, pneumatic pilot control

Industries: Universal

Nominal size20 (mm)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveImpulse valve
Connection threadG3/4"-F
Pressure range (operating pressure) [bar]-0.95 ... 5.00 bar
Weight0.53 (kg)
EMVP 25 24V-DC 3/2 NO/NC

Part no.: 10.05.02.00151

Solenoid valve EMVP for vacuum, pneumatic pilot control

Industries: Universal

Nominal size25 (mm)
Nominal flow at 0.1 bar90.1 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveOptional NO / NC
Connection threadG1"-F
Pressure range (operating pressure) [bar]-0.95 ... 5.00 bar
Weight0.52 (kg)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart