- Wide range of spare and wear parts
- Vacuum generator, filter, suction plates
Vacuum Lifting Devices VacuMaster Coil
Handling coils and slit strip
Separate, individually controlled vacuum chambers for handling coils of different sizes with just a single device
Transparent acrylic glass suction plate provides optimal viewing to ensure reliable pick-up and exact positioning of the coils
Handling with vacumm allows for damage-free gripping without mechanical clamps
Effortless swiveling and flush-to-floor depositing possible thanks to electric drive for precise, stepless swiveling of the load
Does a handling system from Schmalz pay off? Find out in just a few clicks!
Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Design

- Vacuum lifting device (1) with separately switchable vacuum chambers (suction rings)
- Electrical vacuum pump (2) for short evacuation times
- Electric drive (3) for precise, continuous swiveling of the load
- Transparent suction plate (4) for easy positioning of the load
- Audible warning device and vacuum reservoir (5) for protection against vacuum drop in case of a power failure
Technical Data
Type | Max. lift capacity [kg] | Min. workpiece Ø [mm] | Max. workpiece Ø [mm] | Number of suction clamps |
---|---|---|---|---|
Coil 500 90° | 500 | 600 | 1,200 | 3 |
Coil 750 90° | 750 | 600 | 1,400 | 3 |
Coil 1000 90° | 1.000 | 750 | 1,800 | 3 |
Type | Ø suction plate inner D1 [mm] | Ø suction plate outer D2 [mm] | Overall height H [mm] | Operator handle L1 [mm] | Weight [kg] |
---|---|---|---|---|---|
Coil 500 90° | 410 | 850 | 1,300 | 660 | 140 |
Coil 750 90° | 410 | 1,050 | 1,300 | 660 | 155 |
Coil 1000 90° | 410 | 1,200 | 1,300 | 660 | 190 |