FGA 12 HT1-60 N016
Part no.: 10.01.06.05776
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Industries: Metal
| Size | 12 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Number of folds | 1.5 |
| Applications | Sheet metal / metal |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 4,8 mm |
| d2 | 4,3 mm |
| D1 | 11,1 mm |
| Dk | 8,3 mm |
| Dmax(S) | 12 mm |
| Ds | 10,1 mm |
| H | 13,8 mm |
| H2 | 3,8 mm |
| H3 | 6,1 mm |
| Z (Stroke) | 5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 1,5 |
| Suction force (-600mbar) | 1 N |
| Size | 12 |
| Suction cup material | High temperature material HT1 |
| Weight | 0,45 g |
| Product family | FGA |
Documentation
Documentation
