Schmalz

Holders for Spring Plungers HP-FST

Plunger mounting of M18x1.5 and M20x1.5

Go directly to the products

Lightweight aluminum design minimizes gripper weight and load limitation

Stable design for high dynamic load enables fast traversing speed

Versatile use on standard slot profiles due to flexible connection via slot nuts

Design
  • Connection to profiles with T-slot (1)
  • Connection for spring plunger (2)
Technical Data
  • Width 35 mm, mounting for spring plungers with mounting threads of M18x1.5 and M20x1.5
  • Material: Aluminum
  • Connection to profile with double sliding blocks M6
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G3
Industry sector

1 - 2 from 2 results

HP-FST 2M6 35 M18x1.5

Part no.: 10.07.06.00722

Holder for spring plunger

2x screws M6
Width B35 (mm)
Thread GM18x1.5
HP-FST 2M6 35 M20x1.5

Part no.: 10.07.06.00723

Holder for spring plunger

Industries: Universal

2x screws M6
Width B35 (mm)
Thread GM20x1.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart