Schmalz

Accessories Wafer Grippers SWGm

Go directly to the products

Controlled discharge of sucked air (optional) prevents contamination of the process area

Flange modules enable flexible connection to different robot connections and fast gripper change

Gentle handling and precise positioning with the suction/damping module

Holder system HTR for mounting sensors for distance measurement and occupancy testing

Micro valves prevent delays thanks to compressed air control directly at the vacuum generator

Design
  • Vacuum/damping module for external hose diameter 4 mm
  • HTR holder system with M8x1-IG, M12x1-IG or as a universal holder
  • Floating SBSm suction module for hose diameter 4/2 mm
  • Flange module for connection to various robots such as ABB, ADEPT, Fanuc, Yaskawa, Kawasaki, Murata, Elau, Stäubli or a universal flange for follow-on work
  • Exhaust ducts for the controlled release of intake air - axial or lateral for hose diameter 14 mm
  • Solenoid valve EMV with nominal width 2.5 or 1.5 mm
Technical Data
  • Components for the modular design of SWGm wafer grippers
Industries
  • •Solar
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector
Product family

1 - 10 from 14 results

FLAN-PL 55x7.5-AB1

Part no.: 10.01.30.00015

Flange plate (round)

Industries: Glass | Electronics

Outside diameter D55 (mm)
Length L7.5 (mm)
SizeAB1
FLAN-PL 63x10.5-AD1

Part no.: 10.01.30.00016

Flange plate (round)

Industries: Glass | Electronics

Outside diameter D63 (mm)
Length L10.5 (mm)
SizeAD1
FLAN-PL 63x11.5-UNI

Part no.: 10.01.30.00017

Flange plate (round)

Industries: Glass | Electronics

Outside diameter D63 (mm)
Length L11.5 (mm)
SizeUNI
FLAN-PL 80x12-ST1

Part no.: 10.01.30.00167

Flange plate (round)

Industries: Glass | Electronics

Outside diameter D80 (mm)
Length L12 (mm)
SizeST1
FLAN-PL 55x9.5-JP1

Part no.: 10.01.30.00194

Flange plate (round)

Industries: Glass | Electronics

Outside diameter D55 (mm)
Length L9.5 (mm)
SizeJP1
Thread G1G3/8"-F
FLAN-PL 55x7.5-EL1

Part no.: 10.01.30.00208

Flange plate (round)

Industries: Glass | Electronics

Outside diameter D55 (mm)
Length L7.5 (mm)
SizeEL1
SBSm 14 90-3 4/2 0

Part no.: 10.01.01.12912

Floating suction cup module for increasing the transfer height of sensitive workpieces

Industries: Glass | Electronics

Width B14 (mm)
Number of holes3
Length L30.85 (mm)
Angle of radiation90 (°)
ConnectionHose 4/2
Slewing angle W0 (°)
EMV 1.5 24V-DC 3/2 NC K-2P

Part no.: 10.05.01.00288

Solenoid valve EMV for direct control of compressed air

Industries: Universal

Nominal size1.5 (mm)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadM5-M
Pressure range (operating pressure) [bar]2.5 ... 7.0 bar
Power consumption DC2.8 (W)
Interface electrical connectionCable, 2-pole
Weight0.065 (kg)
EMV 2.5 24V-DC 3/2 NC K-2P

Part no.: 10.05.01.00289

Solenoid valve EMV for direct control of compressed air

Industries: Universal

Nominal size2.5 (mm)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadG1/8"-M
Pressure range (operating pressure) [bar]2.0 ... 8.0 bar
Power consumption DC4.5 (W)
Interface electrical connectionCable, 2-pole
Weight0.1 (kg)
ABL-FUEHR 18x46 SWGm/SCG

Part no.: 10.01.30.00087

Comp. for discharging exhaust air

Industries: Solar

Utilization designWafer- / Composite gripper
Outside diameter D18 (mm)
Length L146 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select