Schmalz

Vacuum Regulators VR

Working range from -990 mbar to -14 mbar

Go directly to the products

Mechanically adjustable vacuum regulator enables highest repeatability

Keeps vacuum value constant, independent of pressure fluctuations of the vacuum generator

Design
  • Vacuum regulator in a robust aluminum housing; diaphragm made of FPM
  • Continuous adjustment with the aid of a spindle
Technical Data
  • Working range: from -990 to -14 mbar
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Vacuum range
Flow rate max. vacuum
Thread G1
Product family
Industry sector

1 - 2 from 2 results

VR G3/8-IG HW

Part no.: 10.05.05.00026

Vacuum regulator to compensate for vacuum variations

Industries: Universal

Thread G1G3/8"-F
Vacuum range-990 ... -14 mbar
Additional equipmentHolding angle
VR G1/4-IG HW

Part no.: 10.05.05.00075

Vacuum regulator to compensate for vacuum variations

Industries: Universal

Thread G1G1/4"-F
Vacuum range-950 ... -25 mbar
Additional equipmentHolding angle

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart