EVE-OG 21 AC3
Part no.: 10.03.02.00112
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
| Length L | 320.5 (mm) |
| Current type | Three phase A.C. |
| Voltage at 50 Hz | 230 / 400 V AC3 |
| Rated power at 50 Hz | 0.75 (kW) |
| Rated power at 60 Hz | 0.9 (kW) |
| Suction rate (50 Hz) | 21 (m³/h) |
| Suction rate (60 Hz) | 27 (m³/h) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 227 mm |
| G2 | G3/4"-F |
| G5 | M6-F |
| H | 182 mm |
| L | 320,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Max. vacuum | -980 mbar |
| Rated power at 50 Hz | 0,75 kW |
| Rated power at 60 Hz | 0,9 kW |
| Suction rate (50 Hz) | 21 m³/h |
| Suction rate -800 | 21 m³/h |
| Protection type IP | IP 55 |
| Voltage 50 Hz | 230/400AC3 |
| Voltage at 50 Hz | 230 / 400 V AC3 |
| Current type | Three phase A.C. |
Documentation
Documentation
