Schmalz

With the Innospann adapter plate, Reichert Holztechnik lowers set-up times by up to 60 percent.

Schmalz Innospann Adapter Plate Provides Flexibility

Frequent workpiece changes and fluctuating batch sizes are part of everyday working life at Reichert Holztechnik GmbH & Co. KG. The solution: Schmalz Innospann adapter plates. Using the corresponding Innospann vacuum blocks, Reichert can quickly and safely change workpieces and also significantly reduce spare parts costs.

Characteristics of the success story

IndustryWood
WorkpieceFurniture part
Product groupVacuum Clamping Systems
Type of handlingClamping

With Schmalz

60

percent

less set-up time

The Customer: Reichert Holztechnik GmbH & Co. KG

Today, Reichert Holztechnik GmbH & Co. KG in Pfalzgrafenweiler, Baden-Württemberg, employs over 70 employees on an area of 9,000 square meters. The company specializes in manufacturing high-quality furniture fronts made of solid wood and lacquer. Its customers include kitchen and furniture manufacturers, joineries, and the companies in the trade show and shipbuilding industries. However, Reichert also supplies the residential and commercial sectors. The company also operates as a contract manufacturer for all types of lacquering. Another important area of expertise is the polishing of high-gloss surfaces. The market demands a high dimension of flexibility from Reichert, and the product range extends from individually manufactured single items to large series.

The Challenge

Due to the wide range of the products, which extends from individually manufactured single pieces to large series, Reichert was faced with the following challenges: Firstly, machining small batch sizes requires frequent changes of clamping plates and vacuum blocks on the grid table. This results in set-up times that are significantly too long. Secondly, there is too little flexibility in the handling and processing of particularly shaped and small workpieces. Thirdly, acquiring spare parts is too costly.

We have been working with Schmalz for more than 20 years and are satisfied with what we have achieved together. We are looking forward to the next 20 years.
∼ Jürgen Gaiser, Managing Shareholder, Reichert Holztechnik GmbH & Co. KG

Schmalz's Solution

The Schmalz Innospann Steel-Plate for wood working is an optimal solution for furniture manufacturers. This vacuum clamping system is ideal for retrofitting CNC processing machines with smooth, grid or console tables. The adapter plates of the hose-free vacuum clamping system are positioned directly above the vacuum supplies of the grid and console table systems. Flexible mounting is possible with up to four Mono-Bases and suction cups. Plug-in spacer rings can be used to adjust the working height as required. Lasered grid divisions help employees to position the suction cups correctly when loading. Schmalz meets the challenge of safely processing rough, textured and brushed parts with a particularly flexible foam rubber seal.

The Innospann adapter plate offers significantly greater flexibility when changing workpieces.

The Innospann adapter plate offers significantly greater flexibility when changing workpieces.

Customer benefits through the Schmalz solution

Less downtimeQuick replacement of wearing parts
EfficiencyReduction of set-up times

Products used in the application

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart