- NEW
UMV 4.60 24V-DC
Part no.: 10.04.04.00419
Reversing valve
Industries: Universal
| Size | 4.60 |
| Voltage DC | 24 V - DC |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 150 mm |
| G1 | G2"-F |
| H | 240.5 mm |
| H2 | 62.5 mm |
| L | 150 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 4.60 |
| Control valve | Optional NO / NC |
| Voltage DC | 24 V - DC |
| Weight | 5.54 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
