QV G3/4-IG
Part no.: 10.05.06.00093
Pinch valve
Measuring range | bar |
Outside diameter D | 56 (mm) |
Length L | 103 (mm) |
Thread G1 | G3/4"-F |
Thread G2 | G1/4"-F |
Design Data
Design Data
Attribute | Value |
---|---|
D | 56 mm |
G1 | G3/4"-F |
G2 | G1/4"-F |
L | 103 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Operating temperature | °C |