Manual handling • Logistics • Vacuum Tube Lifters JumboFlex
Teaser About the New Schmalz KLT-Gripper
The JumboFlex KLT gripper from Schmalz optimizes intralogistics processes in which small load carriers are used. It fits both the vacuum tube lifter JumboFlex from Schmalz and rope balancers and chain hoists. It can also be modified for lifting aids from other manufacturers. The gripper has a patented centering aid and fits the R/RL-KLT and C-KLT crate variants. The gripper is available in two variants: for 400 x 300 and 600 x 400 millimeter boxes.
Product Inquiry
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.Watch video now
JumboFlex Mobile - The Transportable Tube Lifter Solution - 0271
Watch video now
The Revolution in Manual Bag Handling: The New PSSG in the Spotlight! - 0252
Watch video now
Vacuum Tube Lifter JumboFlex Picker in Intralogistics - 0245
Watch video now
Schmalz Crane Gantry KBG - Teaser - 0215
Watch video now
VacuMaster Palletizer VDP for Manual Layer Handling - 0212
Watch video now
JumboFlex Picker for Mobile Picking of Packages Weighing Up to 50 kg - 0209
Watch video now
Jumbo Low-Stack With Crane System for Handling Awnings - 0208
Watch video now
JumboErgo on Column-Mounted Jib Crane for Handling Awnings - 0207