Vacuum Generators

Vacuum generators in different sizes

Vacuum generators provide the vacuum level that is required for the handling task. The vacuum is created either pneumatically or electrically. Pneumatic vacuum generators implement short cycle times and can be integrated directly into the system due to their compact and lightweight design. Electrical vacuum generators are used in applications when compressed air is not available or when very high suction capacities are required.

Pneumatic vacuum generators

Electrical vacuum generators

Important

The nominal suction rate of all vacuum generators is given in l/min or m3/h. The values are based on an ambient pressure of 1,013 mbar (sea level) and an ambient temperature of 20°C. The maximum suction rate therefore indicates the volume flow that the vacuum generator evacuates from the environment (free flow).

Illustration of free pick flow
Free pick flow

Illustration of additional suction while workpiece is picked up
Additional suction while workpiece is picked up

Our selection aid contains a graphic that illustrates suction rate, it also provides additional information that should be observed when selecting the right vacuum generator.

Schmalz Vacuum Generators

Vacuum Pumps

  • High vacuum with low flow rate
  • Oil-lubricated, for use as dry-running or water-ring pump

Compact ejectors

  • Integrated suction and blow off valves
  • Integrated filter and vacuum switch
  • Optional air saving function and functions for energy and process control

Basic Ejectors

  • Small and compact vacuum generators
  • For centralized and decentralized vacuum generation
  • Integrated silencer

Ejector Modules

  • Small and compact vacuum generators
  • For centralized and decentralized vacuum generation
  • Integrated silencer

Vacuum Blowers

  • High flow rate with low vacuum
  • Optional frequency control and electro-pneumatic reversing
  • For porous workpieces

Inline Ejectors

  • Mounted directly in the hose line
  • Compact design
  • For decentralized vacuum generation

Decentralized Ejectors

  • High feed and evacuation volume
  • For decentralized vacuum generation

Show all vacuum generators categories now

  • Availability requests in real time
  • > 6,000 vacuum technology products ready to order
  • Download CAD data