Generatory podciśnienia
- Generatory podciśnienia zapewniają wymagane podciśnienie. Próżnia jest wytwarzana albo pneumatycznie (eżektory), albo elektrycznie (pompy, dmuchawy). Eżektory oferują inteligentne funkcje sterowania energią i procesem.
Vacuum generators provide the vacuum level that is required for the handling task. The vacuum is created either pneumatically or electrically. Pneumatic vacuum generators implement short cycle times and can be integrated directly into the system due to their compact and lightweight design. Electrical vacuum generators are used in applications when compressed air is not available or when very high suction capacities are required.
Pneumatic vacuum generators
Ejectors
Vacuum Units (includes ejector, monitoring and control)
Electrical vacuum generators
Pumps
Vacuum Blowers
The nominal suction rate of all vacuum generators is given in l/min or m3/h. The values are based on an ambient pressure of 1,013 mbar (sea level) and an ambient temperature of 20°C. The maximum suction rate therefore indicates the volume flow that the vacuum generator evacuates from the environment (free flow).
Picture 1: Free pick flow
Picture 2: Additional suction while workpiece is picked up
Our selection aid contains a graphic that illustrates suction rate, it also provides additional information that should be observed when selecting the right vacuum generator.