Vacuum Technology for the Solar Industry

Extremely Fast, Accurate and Gentle Handling

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

The solar industry offers solutions to convert converts solar energy into heat or electricity. Photovoltaic and solar systems are primarily located on roofs and facades, or in open spaces.

Workpieces such as wafers, cells, strings and finished modules are handled in the manufacturing process of photovoltaic modules. These extremely sensitive workpieces must be gripped gently, while avoiding any marks or contamination. At the same time, the industry has very high standards in regards to cycle times, speed and dynamics. Cycle times of less than one second for cell manufacturing processes are state oft he art. The requirements for vacuum technology are accordingly high.

Products from Schmalz are used throughout the entire process chain: from wafer and cell manufacturing to module assembly and even in thin-film processes.


Documentation

To download the document "Product Information for the Solar Industry", please sign in.

Sign in


Process steps and vacuum solutions in the solar industry

WAFER
CELLS
MODULE
THIN LAYER

Vacuum lifters and smoothly running crane systems make manual processes more ergonomic

Vacuum lifters and cranes for manual processes in the solar industry


Vacuum Technology in Use

Automated Handling of PV Wafers with the SWGm Wafer Gripper

Learn more
Components for wafers

Schmalz Wafer Gripper SWG aids gentle handling of wafers and cells

Learn more
Components for wafer

Automated Handling of PV Wafers with the SWG Wafer gripper

Learn more
Gripping system for strings

String Gripper SSG for the gentle handling of cell strings

Learn more
Gripping system for strings

Two gripper variants for manual and automated string handling

Learn more

More Components and Gripping Systems in Action

Our media library takes you to more application examples from your industry in just a few clicks - user-friendly, informative and practical.

Select more videos