Schmalz

Spring Plungers FSTA-HD

Stroke from 25 mm to 90 mm

Go directly to the products

Maintenance-free and durable thanks to high-quality plain bearings and machined push rod; enables minimum cycle times

With two damping springs (optionally secured against rotation) optimized for sensitive workpieces, absorbs shocks and vibrations, prevents overstroke

Large range of connecting threads and stroke lengths enables a wide variety of applications with standard suction cups

Design
  • Spring plunger consisting of high-strength steel rod, guide sleeve (3) with integrated bearing and lower (5) and upper (2) damping spring
  • Plunger rod with integrated vacuum feed, always female connection thread (1)
  • Anti-rotation guard due to flat side on the rod and a correspondingly shaped guide sleeve
  • Thread for suction cup is always a male thread (6)
  • Two lock nuts (4) for attachment
Technical Data
  • Connection: G1/4" to G1/2"
  • Stroke: 25 to 90 mm
  • Version Heavy Duty
  • Integrated vacuum feed
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Thread G2
Spring stroke Z
Product family
Industry sector

1 - 10 from 16 results

FSTA-HD G1/4-AG 25

Part no.: 10.01.02.00777

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTA-HD
Spring stroke Z25 (mm)
Tightening torque (max)40 (Nm)
FSTA-HD G1/4-AG 25 VG

Part no.: 10.01.02.00884

Spring plunger with both-way damping and height compensation, heavy-duty

Suction cup connectionG1/4"-M
Product familyFSTA-HD
Spring stroke Z25 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)
FSTA-HD G1/4-AG 50

Part no.: 10.01.02.00778

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTA-HD
Spring stroke Z50 (mm)
Tightening torque (max)40 (Nm)
FSTA-HD G1/4-AG 50 VG

Part no.: 10.01.02.00885

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTA-HD
Spring stroke Z50 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)
FSTA-HD G3/8-AG 25

Part no.: 10.01.02.00814

Spring plunger with both-way damping and height compensation, heavy-duty

Suction cup connectionG3/8"-M
Product familyFSTA-HD
Spring stroke Z25 (mm)
Tightening torque (max)50 (Nm)
FSTA-HD G3/8-AG 25 VG

Part no.: 10.01.02.00886

Spring plunger with both-way damping and height compensation, heavy-duty

Suction cup connectionG3/8"-M
Product familyFSTA-HD
Spring stroke Z25 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)50 (Nm)
FSTA-HD G3/8-AG 50

Part no.: 10.01.02.00815

Spring plunger with both-way damping and height compensation, heavy-duty

Suction cup connectionG3/8"-M
Product familyFSTA-HD
Spring stroke Z50 (mm)
Tightening torque (max)50 (Nm)
FSTA-HD G3/8-AG 50 VG

Part no.: 10.01.02.00887

Spring plunger with both-way damping and height compensation, heavy-duty

Suction cup connectionG3/8"-M
Product familyFSTA-HD
Spring stroke Z50 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)50 (Nm)
FSTA-HD G3/8-AG 90

Part no.: 10.01.02.00816

Spring plunger with both-way damping and height compensation, heavy-duty

Suction cup connectionG3/8"-M
Product familyFSTA-HD
Spring stroke Z90 (mm)
Tightening torque (max)50 (Nm)
FSTA-HD G3/8-AG 90 VG

Part no.: 10.01.02.00888

Spring plunger with both-way damping and height compensation, heavy-duty

Suction cup connectionG3/8"-M
Product familyFSTA-HD
Spring stroke Z90 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)50 (Nm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart