Schmalz

Wafer Grippers SWGm

Two suction areas suitable for wafer sizes 115 x 115 mm and 146 x 146 mm

Go directly to the products

Fast and accurate positioning, with cycle times of less than one second thanks to low height and weight

Optimal distribution and dimensioning of suction points reduces breakage rate

High suction capacity allows safe gripping even with partial occupancy or leakage e.g. with perforated wafers

Design
  • Base model version with discharging exhaust air (3) in axial (A) or lateral (S) direction
  • Suction area geometries available in common cell sizes 125 mm and 156 mm (5" and 6")
  • Optional component (II) for controlled discharging of exhaust air
  • Modular design with accessories for the mounting of sensors and modules for suction and damping (I) and a selection of flange modules (III)
  • Minimal overall height through reduced-weight plastic design
Technical Data
  • Dimensions: 115 x 115 mm and 146 x 146 mm
  • Selectable base model with axial exhaust air or sideways exhaust air
  • Material suction surface: PEEK
Performance Data
Metric
Imperial
11.522.53
SWGm22.0035.0044.0053.0065.00
11.522.53
SWGm-5S 115x115x65, SWGm-6S 146x146x65160.00180.00200.00220.00235.00
SWGm-5A 115x115x40, SWGm-6A 146x146x40190.00240.00280.00315.00350.00
11.522.53
SWGm60.0077.0090.00108.00120.00
11.522.53
SWGm-5 115x115x65 10.0016.0024.0030.0035.00
SWGm-6 146x146x6512.0019.0026.0035.0043.00
11.522.53
SWGm-5S 115x115x65, SWGm-6S 146x146x6572.0075.0078.0080.0082.00
SWGm-5A 115x115x40, SWGm-6A 146x146x4066.0071.0074.5077.0079.00
11.522.53
SWGm-5S 115x115x65, SWGm-6S 146x146x6563.0068.0072.0075.0077.00
SWGm-5A 115x115x40, SWGm-6A 146x146x4067.0070.0073.0076.0078.00
00000
SWGm0.000.000.000.000.00
0.040.050.070.090.11
SWGm-5S 115x115x65, SWGm-6S 146x146x655.656.357.067.778.30
SWGm-5A 115x115x40, SWGm-6A 146x146x406.718.479.8811.1212.36
0.040.050.070.090.11
SWGm2.122.723.183.814.24
11.522.53
SWGm-5 115x115x65 10.0016.0024.0030.0035.00
SWGm-6 146x146x6512.0019.0026.0035.0043.00
00000
SWGm-5S 115x115x65, SWGm-6S 146x146x650.000.000.000.000.00
SWGm-5A 115x115x40, SWGm-6A 146x146x400.000.000.000.000.00
00000
SWGm-5S 115x115x65, SWGm-6S 146x146x650.000.000.000.000.00
SWGm-5A 115x115x40, SWGm-6A 146x146x400.000.000.000.000.00
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Holding force
Shape
Industry sector
Product family

1 - 4 from 4 results

SWGm-5A 115x115x40 1xE100 A PEEK

Part no.: 10.01.30.00135

Wafer gripper for fast and careful handling of photovoltaic components

ShapeAxial exhaust air
Length L115 (mm)
Width B115 (mm)
Height H40 (mm)
Number of ejectors1
Performance classE100
Shape compact ejectorsBlow-off function
MaterialPolyetheretherketon
SWGm-6A 146x146x40 1xE100 A PEEK

Part no.: 10.01.30.00136

Wafer gripper for fast and careful handling of photovoltaic components

ShapeAxial exhaust air
Length L146 (mm)
Width B146 (mm)
Height H40 (mm)
Number of ejectors1
Performance classE100
Shape compact ejectorsBlow-off function
MaterialPolyetheretherketon
SWGm-5S 115x115x65 1xE100 A PEEK

Part no.: 10.01.30.00137

Wafer gripper for fast and careful handling of photovoltaic components

ShapeLateral exhaust air
Length L115 (mm)
Width B115 (mm)
Height H65 (mm)
Number of ejectors1
Performance classE100
Shape compact ejectorsBlow-off function
MaterialPolyetheretherketon
SWGm-6S 146x146x65 1xE100 A PEEK

Part no.: 10.01.30.00138

Wafer gripper for fast and careful handling of photovoltaic components

ShapeLateral exhaust air
Length L146 (mm)
Width B146 (mm)
Height H65 (mm)
Number of ejectors1
Performance classE100
Shape compact ejectorsBlow-off function
MaterialPolyetheretherketon

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart