• Round bellows suction cups with 2.5 folds for handling sheet metal parts such as in CNC metal and laser cutting machines
  • Applications with requirements for high holding forces and resistance to lateral forces even on oily and contaminated workpiece surfaces
  • Use in area gripping systems and "suction cup carpets"; optional integration of flow restrictor to reduce leakage occurring at partial occupancy
Product Highlights
  • Fast, tool-free installation and removal through push-in function
  • High suction force even under rough conditions (e.g. due to oil or chips) thanks to sealing lip with radial webs and sealing edge
  • Wear-proof, ozone-resistant (NBR) and non-marking (HT1) suction cup
Bellows Suction Cups SAB2 P (2.5 Folds)
  • Round bellows suction cup SAB2 P (3) with 2.5 folds and radial ribs and sealing edge with sealing lip
  • Machine side existing hole for tool-free assembly through push-in function (1)
  • Optional integration of flow restrictor (2) to reduce leakage occurring at partial occupancy
  • Optional integration of filter screen (4) as a pre-filter (120 µm filter pore size)
  • Diameter: 20 mm
  • Material: NBR, HT1
  • Push-in function
The matching documentation for this product is available in this section.

Documents

Language

Filter by