• Handling of structural parts with edges and narrow radii
  • Handling of workpieces designed with little even surfaces for suction
  • Process reliable with extremely high holding force, even with oiled surfaces
  • Highest dynamic handling for shortening cycle times
  • Handling of metal sheets for body-shop and press-shop applications (cold and hot forming)
  • Suction cups are not suitable for flat components
Product Highlights
  • Excellent sealing due to optimized sealing lip
  • Shortest cycle times thanks to high holding forces
  • Small design enables flexible positioning
  • Silicone-free material HT2-65, permanently temperature-resistant up to 250 °C for hot forming
  • Suction cup made of HT2-65 permanently temperature-resistant up to 250 °C for hot forming (silicone-free)
  • Material: HT2
  • Soft sealing lip for the best adaptation to workpieces with small radii
  • Robust and wear-resistant suction cups
  • Suction cups available with various connection types
  • Vulcanized aluminum reinforcing element for maximum strength
  • Suction cups are delivered assembled
  • Dimensions: 70 x 25 mm
  • Material: NBR
  • Connection nipple securely fastened
The matching documentation for this product is available in this section.

Documents

Language

Filter by