Suction Plates for High-Temperature SPL-HT FPM-F

  • Round suction plate for handling of very hot workpieces
  • Removing of hot cathode ray tubes from molds
  • Handling of hot glass
Product Highlights
  • Fluorcaoutchuc FPM-F with felt coating is highly temperature-resistant (briefly up to 400 °C) and non-marking
  • Suction cup screwed to the mounting and easily replaced when worn
  • Large metal support ensures good heat dissipation and short cooling times
  • Robust and wear-resistant suction plate SPL-HT FPM-F with single sealing lip, consisting of replacement suction cup SPL and large-area metal mounting
  • Suction plate screwed to mounting
  • Diameter: 90 to 190 mm
  • Material: FPM with felt coating
  • Withstands temperatures up to 400 °C
The matching documentation for this product is available in this section.

Documents

Language

Filter by