ECBPi 12 24V-DC MATCH
Part no.: 10.03.01.00626
CobotPump for electrical vacuum generation for collaborative robots
| Suction rate (max.) | 12 (l/min) |
| Rated power | 13 (W) |
| Voltage | 24V - DC |
| Rated current | 0.6 (A) |
| Max. vacuum | 750 (mbar) |
| Operating temperature | 5 ... 45 °C |
| Version | Quick-change system MATCH |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 151.5 mm |
| D1 | 86.5 mm |
| L | 143 mm |
| L1 | 155.5 mm |
| L2 | 114 mm |
| L3 | 18 mm |
| X1 | 43 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 12 l/min |
| Max. vacuum | 750 mbar |
| Rated power | 13 W |
| Voltage DC | 24 V - DC |
| Rated current | 0.6 A |
| Operating temperature | 5 ... 45 °C |
| Weight | 1,135 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |



















