Schmalz

Product properties and process optimization in the battery industry

Deformation

Gentle handling of the electrodes and separators by reducing the dynamic and static forces on them by means of optimum dimensioning and distribution of the suction points. Proven lower surface pressure compared to other gripping principles such as elastomer suction cups or Bernoulli grippers.

Image 2: When using suction cups

Image 3: When using FLGR

Contamination

Suction surface made of special material PEEK (polyetherether ketone) minimizes mechanical abrasion and prevents chemical contamination. The high volume flow of gripper also removes particles from the electrode, which are then removed from the working area by exhausting the exhaust air.

Image 2: When using suction cups

Image 3: When using FLGR

Electrolyte Resistance

An important component in every battery is the electrolyte, which ensures the transport of ions between the electrodes. The complex system of solvent, conductive salt and additives can attack components that come into contact with it. Schmalz offers suction cups made of materials resistant to corrosion by electrolytes. Compared with suction cups made of other materials, it can be used for a long time, to improve the productivity and output of the line.

Cleanroom Suitability

Products of Schmalz can be used in mostly every cleanroom class. Together with high level institutes the products of Schmalz have been tested and certified. This certification is based on different regulations and official standards.

Cleanroom Classes

 

 

Schmalz Products*

 

 

ISO 14644-1

Vacuum Suction Cups

Special Grippers

Gripping Systems

Mounting Elements

Vacuum Generators

ISO 1

PFYN, FSG, SGON

SCG, FLGR (STGG)**

 

FSTIm

 

ISO 2

FSGA

 

FM-SW

FSTIm (with rotation lock)

 

ISO 3

SGPN, SPF-ED

 

 

 

 

ISO 4

FSGA-SI

 

 

 

SCPS/SCPSi, SCPSb

ISO 5

 

 

 

 

 

ISO 6

 

 

 

 

 

ISO 7-9

All products of Schmalz are compliant with cleanroom class ISO 7-9

*Vacuum components exemplarily tested by following the standard VDI-2083
**The FLGR series is a customized product and has received certification based on standardized STGG.

Cleanroom Classification and Standardization

 

ISO 14644-1, JIS B 9920

FED-STD-209D equivalent

Maximum particles /m³

Maximum particles /ft³

 

0.1 µm

0.2 µm

0.3 µm

0.5 µm

1.0 µm

5.0 µm

0.5 µm

ISO 1

10

2

-

-

-

-

-

ISO2

100

24

10

4

-

-

-

ISO 3

1,000

237

102

35

8

-

1

ISO 4

10,000

2,370

1,020

352

83

-

10

ISO 5

100,000

23,700

10,200

3,520

832

29

100

ISO 6

1,000,000

237,000

102,000

35,200

8,320

293

1,000

ISO 7

-

-

-

352,000

83,200

2,930

10,000

ISO 8

-

-

-

3,520,000

832,000

29,300

100,000

ISO 9

-

-

-

35,200,000

8,320,000

293,000

1,000,000

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

URL-osoite, jota yrität käyttää, ei ole oikeassa kieli- tai maakontekstissa.

Tiliin liittyvä myymälän kanava ei vastaa pyydetyn URL-osoitteen kanavaa. Jos haluat tarkastella hintoja tai tehdä tilauksen, vaihda käyttäjäkohtaiseen kanavaan.

0 tuotteet lisätty onnistuneesti ostoskoriin

Mene ostoskoriin

Schmalz Select - Suositeltava tuotevalikoima alipainetegnologiaan

Kaikki saatavilla. Kaikki valmiina. Kaikki selvää.

Select-valikoiman avulla voit luottaa hyväksi todettuihin vakiotuotteisiin, jotka ovat välittömästi ja maailmanlaajuisesti saatavilla ja joita voidaan yhdistellä optimaalisesti. Ei enää pitkiä toimitusaikoja ja epävarmuutta tuotteiden valinnassa. Löydät juuri tarvitsemasi komponentit - nopeasti, mutkattomasti ja maailmanlaajuisesti saatavilla.