Schmalz

Vacuum Lifter Cardboard Box

Vacuum lifters for boxes and cardboard packaging are devices in materials handling that are able to lift, move and deposit packaging and packages ergonomically and at a high cycle frequency with the help of a vacuum. Schmalz vacuum lifters for boxes and cardboard packaging are sub-categories of the tube lifter Jumbo series:

  • Vacuum Tube Lifter JumboFlex
  • Vacuum Tube Lifter JumboErgo
  • Vacuum Tube Lifter Jumbo Low-Stack
  • Vacuum Tube Lifter Jumbo High-Stack

Increased efficiency and ergonomic handling are the most important features of the Schmalz vacuum tube lifters for boxes and cardboard packaging. The design is intended to promote ergonomic and health-oriented workplaces, where you can reduce health-related absences and thus increase productivity.

Etsi yhteyshenkilösi

Options for Handling Boxes and Cardboard Packaging

Choose between different vacuum lifters for handling boxes, cardboard packaging, packaging material and packages, depending on the application:

  • With the vacuum tube lifters JumboFlex and JumboFlex High-Stack, you can move light goods weighing up to 50 kg. Thanks to the central one-finger control, the control handle fits comfortably in your hand and enables you to work for long periods without tiring. The JumboFlex High-Stack is ideal for stacking cardboard boxes up to a height of 255 cm.
  • The vacuum tube lifter Jumbo Low-Stack lifts and moves airtight workpieces weighing up to 80 kg. It can be operated safely with its twist grip and is ideal for picking up cardboard boxes, crates and grid boxes, etc. from low heights. You can easily master the tasks of stacking and unstacking, palletizing, storing and retrieving or preparing for packaging purposes with the vacuum lifters for boxes and cardboard packaging from Schmalz.

Products

The Right Crane System for Every Vacuum Lifter for Boxes and Cardboard Packaging

Vacuum handling of boxes and cardboard packaging with Schmalz tube lifters can be made even easier by choosing the right crane system. The maneuverable aluminum crane systems and jib cranes have been individually adapted to the lift capacities of the vacuum lifters. Plus, the modular system allows for simple integration of the vacuum lifter and crane system into your existing company infrastructure.

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

URL-osoite, jota yrität käyttää, ei ole oikeassa kieli- tai maakontekstissa.

Tiliin liittyvä myymälän kanava ei vastaa pyydetyn URL-osoitteen kanavaa. Jos haluat tarkastella hintoja tai tehdä tilauksen, vaihda käyttäjäkohtaiseen kanavaan.

0 tuotteet lisätty onnistuneesti ostoskoriin

Mene ostoskoriin